SPRZ488G March 2022 – September 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
RC OSC Usage in Safety System
The internal 10MHz RC oscillator serves as a safety monitor for the XTAL clock, detecting its presence or absence as described in the Limp Mode section of the TRM. In the event of XTAL failure, the device automatically switches to RC_CLK to maintain operation of the CPU and peripherals. Since the RC oscillator's accuracy is not comparable to the XTAL, it can only detect whether the XTAL clock is present (toggling) or absent—it cannot verify the accuracy or frequency precision of the XTAL clock.
Enabling Limp Mode:
If monitoring the accuracy of the XTAL clock or PLL clock is required, an external high-accuracy reference clock must be provided to the MCU. The DCC (Dual Clock Comparator) module can then be configured to use this external reference clock to verify the accuracy of the XTAL or PLL clocks.