SPRZ576A November   2024  – April 2025 AM2612

 

  1.   1
  2.   Abstract
  3. 1Usage Notes and Advisories Matrices
  4. 2Silicon Revision 1.0 Usage Notes and Advisories
    1. 2.1 Silicon Revision 1.0 Usage Notes
      1.      i2324
    2. 2.2 Silicon Revision 1.0 Advisories
      1.      i2189
      2.      i2310
      3.      i2311
      4.      i2345
      5.      i2351
      6.      i2352
      7.      i2353
      8.      i2354
      9.      i2356
      10.      i2357
      11.      i2358
      12.      i2359
      13.      i2374
      14.      i2383
      15.      i2411
      16.      i2412
      17.      i2427
      18.      i2428
      19.      i2433
      20.      i2439
      21.      i2440
      22.      i2479
      23.      i2480
  5. 3Trademarks
  6. 4Revision History

i2428

AES in DTHE generates extra dma request for data_in at the end of GCM encrypt

Details:

The AES Engine produces an additional dma request for data input at the end of GCM cipher mode of Encryption. This issue only applies to Encryption with AES-GCM mode and it does not apply to AES-GCM Decryption or any other block cipher modes (for example CBC).

The extra DMA request goes away (deasserts) by itself after few cycles without any data written to it.

Depending on how the DMA in the system is set up for AES-GCM mode , the extra DMA request at the end of a packet transfer may cause unintended data transfer on the next packet.

Workaround(s):

None