SPRZ576A November 2024 – April 2025 AM2612 , AM2612-Q1
Table 1-1 lists all usage notes and the applicable silicon revision(s). Table 1-2 lists all advisories, modules affected, and the applicable silicon revision(s).
| Module | DESCRIPTION | SILICON REVISIONS AFFECTED |
|---|---|---|
| AM261 | ||
| 1.0 | ||
| CLOCKS | i2324 — No synchronizer present between GCM and GCD status signals | YES |
| MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED |
|---|---|---|
| AM261 | ||
| 1.0 | ||
| CONTROLSS | i2352 — CONTROLSS-SDFM: Dynamically Changing Threshold Settings (LLT, HLT), Filter Type, or COSR Settings Will Trigger Spurious Comparator Events | YES |
| CONTROLSS | i2353 — CONTROLSS-SDFM: Dynamically Changing Data Filter Settings (Such as Filter Type or DOSR) Will Trigger Spurious Data Acknowledge Events | YES |
| CONTROLSS | i2354 — CONTROLSS-SDFM: Two Back-to-Back Writes to SDCPARMx Register Bit Fields CEVT1SEL, CEVT2SEL, and HZEN Within Three SD-Modulator Clock Cycles can Corrupt SDFM State Machine, Resulting in Spurious Comparator Events | YES |
| CONTROLSS | i2356 — CONTROLSS-ADC: Interrupts may Stop if INTxCONT (Continue-to-Interrupt Mode) is not Set | YES |
| CONTROLSS | i2357 — CONTROLSS-ePWM: An ePWM Glitch can Occur if a Trip Remains Active at the End of the Blanking Window | YES |
| CONTROLSS | i2358 — CONTROLSS-ePWM: Trip Events Will Not be Filtered by the Blanking Window for the First 3 Cycles After the Start of a Blanking | YES |
| CONTROLSS | i2359 — CONTROLSS-CMPSS:Prescaler counter behavior different from spec when DACSOURCE is made 0 or reconfigured as 1 | YES |
| CPSW | i2345 — CPSW: Ethernet Packet corruption occurs if CPDMA fetches a packet which spans across memory banks | YES |
| UART | i2310 — USART: Erroneous triggering of timeout interrupt | YES |
| UART | i2311 — USART: Spurious DMA Interrupts | YES |
| DTHE | i2428 — AES in DTHE generates extra dma request for data_in at the end of GCM encrypt | YES |
| SEC | i2427 — RAM SEC can cause Spurious RAM writes resulting in L2 & MBOX memory corruption | YES |
| USB | i2412 — USB can not generate interrupt upon DMA read/Write Access error | YES |
| TCM | i2411 — 128 Bytes burst access is not supported for TCM | YES |
| OSPI | i2383 — OSPI: 2-byte address is not supported in PHY DDR mode | YES |
| PBIST | i2374 — PBIST fails if clock frequency of R5SS_CORE_CLK is not same as R5FSS_CLK_SELECTED frequency | YES |
| OSPI | i2351 — OSPI: Direct Access Controller (DAC) does not support Continuous Read mode with NAND Flash | YES |
| OSPI | i2189 — OSPI: Controller PHY Tuning Algorithm | YES |
| CPSW | i2440 - CPSW: Host to Ethernet Timestamp Sequence ID issue | YES |
| CPSW | i2439 - CPSW: Host to Ethernet Timestamp Accuracy Issue | YES |
| ICSS | i2433 - ICSS: Reading the 64-bit IEP timer does not have a lock MSW logic when LSW is read | YES |