SPVA024A June 2025 – October 2026 ADC810-Q1
PRODUCTION DATA
The ADC810-Q1 has two address pins (ADDR0 & ADDR1) that configure the I2C address of the device. The ADDR pins can connect to GND or VDD Table 6-1, which allows four different addresses to be selected with one pin.
| ADDR0 PIN CONNECTION | ADDR1 PIN CONNECTION | TARGET ADDRESS |
|---|---|---|
| GND | GND | 0b1001001 | 0x49 |
| GND | VDD | 0b1001011 | 0x4B |
| VDD | GND | 0b1110110 | 0x76 |
| VDD | VDD | 0b1110111 | 0x77 |