2.1 1.4GHz Wideband, High Performance and Low
Power Direct RF Sampling
The ADC3669 features a high-performance analog input bandwidth of 1.4GHz
allowing for Direct RF Sampling of the 1030MHz and 1090MHz interrogation
signal.
This can help designers to
eliminate analog down-conversion stages including mixers, Local Oscillators
& IF filters. Eliminating these analog components, which inherently add
delay, helps save on the total turn-around time.
Further, the 16-bit core of ADC
provides a very high value of SNR and SFDR which helps the systems distinguish
weak, distant interrogation from the high-power interferences. (example, busy
civilian airports or tactical combat zones.
By operating at a highly
efficient 300mW per channel at 500MSPS, the ADC3669 stands as one of the most
power-efficient ADCs in this class, directly addressing the critical SWaP
optimization constraints required for modern airborne systems.