SPVA068 July 2026 ADC3548 , ADC3549 , ADC3568 , ADC3569 , ADC3648 , ADC3649 , ADC3668 , ADC3669
When a weak -60dBFS input signal is introduced, the raw time-domain peak-to-peak code spread expands from an idle baseline of approximately 110 codes up to 175 codes. This 175-code envelope represents the summation of the approximately 110 codes of thermal noise present within the 250MHz Nyquist bandwidth and the 65-code peak-to-peak amplitude of the weak input pulse.
As illustrated in Figure 4-3, the time-domain capture of the 2μS pulse at -60dBFS tracks at this steady 175-code peak-to-peak window highlighting very good linear performance of the ADC3669, proving its ability to resolve waveforms even at extremely small signal strengths.
Because the pulse envelope is currently embedded within the wideband noise floor at the full 500 MSPS sample rate, the internal Digital Downconverters (DDCs) can be engaged to filter out out-of-band quantization noise, thus tightening the baseline and rendering the actual pulse shape clearly visible for downstream timing logic.
Figure 4-3 Time-Domain Capture of a 2μS
Pulse at 1090MHz at -60dBFS
Figure 4-4 Frequency Domain Capture of a
2μS Pulse at 1090MHz at -60dBFS