SSDA010 August 2025 MSPM0G3507
Figure 8-1 shows measured outputs from the two-stage amplifier: Orange (C1) as the output of OPA0, and Blue(C2) as the output of OPA1. The input signal is a 250mHz, 10mVpp sine wave with a 505mV DC offset. As seen, OPA1 further amplifies the OPA0 output, but due to high gain, limited supply headroom, and saturation accountability, the waveform does not linearly follow the input unlike OPA0 output that remains relatively smooth, while experiencing a lower gain and thus operates well within the linear range.
Figure 8-1 OPA0 and OPA1 OutputsTo address this, the system, as stated in the previous section, calculate the true amplified signal (G1 × G2 × Vin) in software, reconstructing the undistorted version based on known gain and bias settings, even if the physical output clips. Figure 8-2 represents the cascade signal.
Figure 8-2 Cascade Signal