SSDA010 August   2025 MSPM0G3507

 

  1.   1
  2. 1Description
  3. 2Required Peripherals
  4. 3Design Steps
  5. 4Design Considerations
  6. 5Software Flow Chart
  7. 6Device Configuration
  8. 7Application Code
    1. 7.1 Application Code – Cascaded Signal Computation
  9. 8Results
  10. 9Additional Resources
  11.   Trademarks

Required Peripherals

Table 2-1 describes the required integrated peripherals.

Table 2-1 Required Peripherals
Sub-block Peripheral Used Notes
First-stage DAC bias control DAC8_0 (via COMP_0) Adjusted based on EMA of amplified input
Second-stage DAC saturation control DAC8_1 (via COMP_1) Regulates output to prevent saturation
Input/output voltage measurement ADC12 Monitors OPA0 and OPA1 outputs
Timing control TIMERX Sets the system sampling rate
Data transmission UART Sends cascade output over UART as 4-byte packets