STDA022 January 2026 MSPM0L1305
After being soldered to PCBs, three of the units in the SON style of configuration were cross-sectioned to measure the solder joint thickness and SEM images were taken to examine the solder fillet formation. The solder joint measurements are summarized in Figure 4-1. All the solder joint thickness values for a given unit averaged 50μm or greater, which is in line with guidance from IPC-7351 on preferable and reliable solder joint thickness [4].
Figure 4-1 T0 Solder Joint Measurements of Units
In the SON Style of Configuration Without Any Stress
TestingThe solder joints in Figure 4-2 and Figure 4-3 show no anomalies and are representative cross-sectional images for 100µm and 200µm overhangs.












Partial fillets and low to no side-wetting angles were commonly seen in the solder joints. However, these appearances do not necessarily indicate inferior performance. More information on this concept is discussed in the following section where board-level reliability is assessed.