STDA036 October 2026 AFE7769D , AFE7920 , AFE8030 , AFE8092 , AFE8190 , AFE8192
Due to rising energy costs, building owners typically want to separate utility charges from rental charges, and demand service providers to deploy radios with independent power capabilities sourced from main grid as opposed to within the building. The independent power requires power-over-Ethernet (PoE) or power-over-fiber (PoF) solutions, which have limited wattage in transmission. The PoE standard defines multiple classes differentiated by allowable wattage. Radio designers strive to maintain total radio power within a targeted class to avoid the additional hardware and cost associated with upgrading to higher classes. Therefore, radio designers often investigate the following techniques to reduce power at the radio level.
TI's RFICs such as the AFE8128, AFE8192, AFE8030, and AFE7769D RF transceivers enable engineers to achieve these goals: all of TI's RFICs have fast standby/wake-up functionality to enable the micro-sleep feature in the 3GPP spec. The standby to wake-up time is generally less than 2μs(1) to meet the stringent 5G symbol level timing requirements. TI's AFE7769D RFIC with integrated DPD can improve the overall power efficiency of the radio system through advanced linearization of PAs independently without external digital processing upstream of the RFICs.