Product details

Applications Wireless infrastructure Number of TXs and RXs 8 TX, 8 RX RF frequency (max) (MHz) 6000 RF frequency (min) (MHz) 600 Number of DUCs per TX 1 Number of DDCs per RX 1 Operating temperature range (°C) -40 to 85 Rating Catalog
Applications Wireless infrastructure Number of TXs and RXs 8 TX, 8 RX RF frequency (max) (MHz) 6000 RF frequency (min) (MHz) 600 Number of DUCs per TX 1 Number of DDCs per RX 1 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (ABJ) 400 289 mm² (17 mm × 17 mm)
  • Octal RF sampling 12GSPS transmit DACs
  • Octal RF sampling 3GSPS receive ADCs
  • Maximum RF signal bandwidth:
    • TX/FB: 800MHz
      • 1200MHz in 4-channel mode
    • RX: 600MHz
  • RF frequency range: up to 6GHz
  • Digital Step Attenuators (DSA):
    • TX: 40dB range, 1dB analog and 0.125dB digital steps
    • RX/FB: 31/25dB range, 1dB step
  • Single DUC/DDC per chain
  • Dual NCOs per chain for fast frequency switching
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Optional external CLK at DAC or ADC rate
  • SerDes data interface:
    • JESD204B and JESD204C
    • 8 SerDes transceivers up to 32.5Gbps
    • 8b/10b and 64b/66b Encoding
    • 12-bit, 16-bit, 24-bit and 32-bit resolution
    • Subclass one multi-device synchronization
  • Package:
    • 17mm × 17mm FCBGA, 0.8mm pitch
  • Octal RF sampling 12GSPS transmit DACs
  • Octal RF sampling 3GSPS receive ADCs
  • Maximum RF signal bandwidth:
    • TX/FB: 800MHz
      • 1200MHz in 4-channel mode
    • RX: 600MHz
  • RF frequency range: up to 6GHz
  • Digital Step Attenuators (DSA):
    • TX: 40dB range, 1dB analog and 0.125dB digital steps
    • RX/FB: 31/25dB range, 1dB step
  • Single DUC/DDC per chain
  • Dual NCOs per chain for fast frequency switching
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Optional external CLK at DAC or ADC rate
  • SerDes data interface:
    • JESD204B and JESD204C
    • 8 SerDes transceivers up to 32.5Gbps
    • 8b/10b and 64b/66b Encoding
    • 12-bit, 16-bit, 24-bit and 32-bit resolution
    • Subclass one multi-device synchronization
  • Package:
    • 17mm × 17mm FCBGA, 0.8mm pitch

The AFE8092 is a high performance, wide bandwidth multi-channel transceiver, integrating eight RF sampling transmitter chains, eight RF sampling receiver chains and two separate RF front end for the auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows generating and receiving 3G, 4G and 5G signals for wireless base stations, and the AFE8092 wide bandwidth capability is designed for multi-band 4G and 5G base stations.

Each receiver chain includes a 31dB range DSA (Digital Step Attenuator), followed by a 3GSPS ADC (analog-to-digital converter). Each receiver channel has analog peak power detectors and digital peak and power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The digital down converters (DDC) provides up to 800MHz of combined signal BW in 8-channel mode and 800MHz in 4-channel mode. In TDD mode, the receiver channel can be configured to dynamically switching between traffic receiver (TDD RX) and wideband feedback receiver (TDD FB), with the capability of re-using the same analog input for both purposes.

Each transmitter chain includes a digital up converter (DUC) supporting up to 800MHz combined signal bandwidth (1200MHz in 4-channel mode). The output of the DUC drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40dB range and 1dB analog and 0.125dB digital steps.

The feedback path includes a 25dB range DSA driving a 3GSPS RF sampling ADC, shared with receiver chain, followed by a DDC with up to 800MHz bandwidth (1200MHz in 4-channel mode).

The AFE8092 is a high performance, wide bandwidth multi-channel transceiver, integrating eight RF sampling transmitter chains, eight RF sampling receiver chains and two separate RF front end for the auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows generating and receiving 3G, 4G and 5G signals for wireless base stations, and the AFE8092 wide bandwidth capability is designed for multi-band 4G and 5G base stations.

Each receiver chain includes a 31dB range DSA (Digital Step Attenuator), followed by a 3GSPS ADC (analog-to-digital converter). Each receiver channel has analog peak power detectors and digital peak and power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The digital down converters (DDC) provides up to 800MHz of combined signal BW in 8-channel mode and 800MHz in 4-channel mode. In TDD mode, the receiver channel can be configured to dynamically switching between traffic receiver (TDD RX) and wideband feedback receiver (TDD FB), with the capability of re-using the same analog input for both purposes.

Each transmitter chain includes a digital up converter (DUC) supporting up to 800MHz combined signal bandwidth (1200MHz in 4-channel mode). The output of the DUC drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40dB range and 1dB analog and 0.125dB digital steps.

The feedback path includes a 25dB range DSA driving a 3GSPS RF sampling ADC, shared with receiver chain, followed by a DDC with up to 800MHz bandwidth (1200MHz in 4-channel mode).

Download View video with transcript Video

Request more information

See the full data sheet and other design resources for the commercial wireless-specific AFE8092. Request now

For all other applications, see our general-purpose RF-sampling AFEs.

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet AFE8092 Octal-Channel RF Transceiver with Feedback Paths datasheet (Rev. B) PDF | HTML Nov 6, 2024
Analog design Journal Realizing 5G Network Potential through mMIMO and Precise Beamforming Technology PDF | HTML May 4, 2026
Application note RF Sampling Resource Guide PDF | HTML Mar 5, 2024
User guide Interfacing AFE7769DEVM With the Hitek Agilex eSOM7 FPGA PDF | HTML Sep 28, 2023
Application note Correcting the External and Internal RF Droop for RF Transmitters PDF | HTML Aug 18, 2023
Application note Demystifying and Mitigating Power Supply Ripple and Noise Implication on AFE8092 (Rev. B) PDF | HTML Nov 16, 2021
Application note Temp Profile to Maintain Optimum FIT Performance Jul 23, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HTK-3P-AGILEX-ESOM7 — HITEK Agilex eSOM7 with FMC+ connector to RF transceiver EVMs

Hitek Systems' embedded System On Module (SOM) featuring Altera's Agilex 7 FPGA and TI's wireless infrastructure transceivers function as a quick evaluation and prototyping platform for 5G wireless solutions such as macro cell, repeater, and massive MIMO applications. This development platform is (...)

Supported products & hardware
Firmware

TI204C-IP — Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCBGA (ABJ) 400 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos