STDA062 October   2026 TDA4VH-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2SoC Architecture
    1. 2.1 Vector DSP and Matrix Math Compute Cluster
    2. 2.2 Vision and Motion Processing Accelerators
    3. 2.3 ARM® Cortex®-A72 CPU Cores
    4. 2.4 ARM Cortex-R5F CPU Cores
    5. 2.5 On-Chip Memory and High-Performance Interfaces
    6. 2.6 Package and Power Consumption
  6. 3Machine Learning Software Development Tools
    1. 3.1 TI Deep Learning Tools
    2. 3.2 TI Edge AI Studio
  7. 4TDAx Family Scalability
  8. 5Conclusion
  9. 6References

SoC Architecture

The TDA4VH-Q1 [2] described in this paper is the most integrated member of TI's TDAx series. The TDA4VH-Q1 is built on a 16nm FinFET process and integrates a set of heterogeneous compute clusters, each purpose-built to implement specific tasks efficiently. Integrated on-chip memory and high-performance peripherals enable efficient data transfer both within the TDA4VH-Q1 SoC, as well as to and from external devices and drone subsystems.

The TDA4VH-Q1 carries the -Q1 suffix, denoting full AEC-Q100 automotive qualification [11] and support for ISO 26262 [12] functional safety development up to ASIL-D at the system level. This qualification is increasingly relevant to commercial drone designers pursuing regulatory approval for beyond visual line of sight (BVLOS) operations under FAA or EASA frameworks, where demonstrated hardware reliability and a documented safety development process are prerequisites. The TDA4VH-Q1 includes dedicated safety mechanisms such as lockstep CPU cores, error-correcting code (ECC) memory protection, and built-in self-test (BIST) capability - features absent from processors designed for consumer or general embedded markets. Rather than building from scratch, drone OEMs can accelerate their safety case development by leveraging TI's existing automotive safety documentation and functional safety manuals.