STDA062 October   2026 TDA4VH-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2SoC Architecture
    1. 2.1 Vector DSP and Matrix Math Compute Cluster
    2. 2.2 Vision and Motion Processing Accelerators
    3. 2.3 ARM® Cortex®-A72 CPU Cores
    4. 2.4 ARM Cortex-R5F CPU Cores
    5. 2.5 On-Chip Memory and High-Performance Interfaces
    6. 2.6 Package and Power Consumption
  6. 3Machine Learning Software Development Tools
    1. 3.1 TI Deep Learning Tools
    2. 3.2 TI Edge AI Studio
  7. 4TDAx Family Scalability
  8. 5Conclusion
  9. 6References

ARM Cortex-R5F CPU Cores

The TDA4VH-Q1 integrates eight ARM Cortex-R5F cores operating at up to 1GHz, organized across two distinct subsystems with different roles and safety characteristics. Two of these cores form a dedicated MCU safety island that operates on an isolated power domain separate from the main SoC compute enabling them to execute firmware entirely independently of the Cortex-A72 cluster, and to continue operating even if the main compute domain is powered down or experiences a fault. The remaining six Cortex-R5F cores reside in the main compute domain and are used for real-time middleware, sensor interface management, and inter-processor communication tasks that require deterministic timing but do not carry the same isolation requirements as the safety island.

In a conventional drone architecture, the flight controller function - stabilization loops, attitude estimation, and motor control - is hosted on a separate dedicated microcontroller outside the companion computer, communicating through MAVLink or DroneCAN. This separation is appropriate for most platforms and allows independent selection and qualification of the flight controller hardware. However, for designs where SWaP constraints are severe - such as fixed-wing micro-UAS, single-board nano-drone platforms, or tightly integrated payload modules - the embedded MCU capability of the TDA4VH-Q1 offers the possibility of consolidating the flight controller and companion computer functions onto a single SoC. This integration path is not available on general-purpose AI accelerators that lack dedicated real-time MCU subsystems with certified safety isolation.