SWPA230A May 2017 – June 2018 CC3120 , CC3120MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF
Table 11 lists the FS Programming command.
| Description | |
|---|---|
| Brief | This command is used for programming a single chunk of a complete image. |
| Opcode | 0x34 |
| Direction | Host to target |
| Response | Ack + 4 bytes status code |
| Format | [USHORT] Length (exclude checksum)
[BYTE] Checksum (exclude length) [BYTE] Opcode [UINT16] key size [UINT16] chunk size [UINT32] flags [key buffer in bytes] key buffer [chunk buffer in bytes] chunk buffer |
| Comments | The status code indicates the accumulated number of bytes received.
The status for the last chunk must be 0 to indicate successful programming, otherwise, a negative status is returned. Chunks must be serially activated as the NWP assumes orderliness. Chunk size must be the minimum between 4096 and the residue left from the complete image. Flags are for future use and must be 0. If an image is encrypted, a 16-byte key is required. |