SWRA714B July   2021  – June 2025 CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Acronyms
  5. 2 Overview
  6. 3 Reference Examples
  7. 4 RF Protocols – Wi-SUN® PHYs
  8. 5 Software Block Diagram
  9. 6 Network Topology and Features
  10. 7 Security
    1. 7.1 Certificate Management
    2. 7.2 Key Exchange Process
  11. 8 Performance and Test Data
    1. 8.1 Latency Test
    2. 8.2 Join-time Test
    3. 8.3 OAD Test
  12. 9 Out-of-box Experience
  13. 10Training
  14. 11Tools
    1. 11.1 Code Composer Studio IDE
    2. 11.2 SysConfig
    3. 11.3 Packet Sniffer
    4. 11.4 TI Wi-SUN FAN Spinel
    5. 11.5 TI wfantund – User-Space Network Interface Driver
  15. 12Known Limitations

RF Protocols – Wi-SUN® PHYs

Wi-SUN® supports a number of frequencies and data rates to enable world-wide coverage and address different application needs. Major frequency bands used are 902 to 928 MHz for North America, 863MHz to 876MHz for Europe and 920MHz to 928MHz for Japan. Further details and information about frequency plan and channels is available to Wi-SUN® alliance members.

Table 5 Wi-SUN® PHYs and TI Support Overview
Symbol Rate
(ksymbol/s)
Modulation Index Wi-SUN® Mode Frequency Bands Regulatory Compliance Targets
50 0.5 #1a EU EN300 220
1.0 #1b NA,

BZ, JP

FCC 15.247
100 0.5 #2a EU

EN300 220


FCC 15.247

1.0 #2b NA, BZ, JP ARIB STD-108
150 0.5 #3 EU, NA, BZ, JP

FCC 15.247


ARIB STD-T108

200 0.5 #4a NA,

BZ

FCC15.247
1.0 #4b JP ARIB STD-T108
300 0.5 #5 NA, BZ, JP

FCC15.247


ARIB STD-T108