SWRA714B July   2021  – June 2025 CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Acronyms
  5. 2 Overview
  6. 3 Reference Examples
  7. 4 RF Protocols – Wi-SUN® PHYs
  8. 5 Software Block Diagram
  9. 6 Network Topology and Features
  10. 7 Security
    1. 7.1 Certificate Management
    2. 7.2 Key Exchange Process
  11. 8 Performance and Test Data
    1. 8.1 Latency Test
    2. 8.2 Join-time Test
    3. 8.3 OAD Test
  12. 9 Out-of-box Experience
  13. 10Training
  14. 11Tools
    1. 11.1 Code Composer Studio IDE
    2. 11.2 SysConfig
    3. 11.3 Packet Sniffer
    4. 11.4 TI Wi-SUN FAN Spinel
    5. 11.5 TI wfantund – User-Space Network Interface Driver
  15. 12Known Limitations

Training

As part of the SimpleLink™ Academy TI provides training material for the Wi-SUN® FAN implementation including hands-on examples using the CC13x2R7 and CC13x4R10 LaunchPads. The examples are split into three parts:

  1. Fundamentals to Wi-SUN® FAN: This training guides the user on how to create a simple Wi-SUN® FAN using one border router connected to a host PC running PySpinel CLI to control the network. Basic serial commands to start the network and ping connected nodes are explained.
  2. Over-the-Air Download: This training explains the concept of OAD using Wi-SUN®, the memory layout necessary for saving multiple images and how to setup the OAD environment and perform the download.
  3. CoAP Messaging: This training is intended to introduce fully embedded router nodes to transmit CoAP messages between the BR and RN. Examples are given for confirmable and non-confirmable CoAP messages. An example for an EV charger application sending status information to the BR is given.

Find these trainings through the links above or on dev.ti.com.