| PARAMETER | MIN | TYP | MAX | UNIT |
|---|
| td(CANx_FD_TX) | Delay time, transmit shift register to CANx_FD_TX pin(1) | | | 15 | ns |
| td(CANx_FD_RX) | Delay time, CANx_FD_RX pin to receive shift register(1) | | | 10 | ns |
(1) These values do not include rise/fall times of the output buffer.