SWRS269B June 2023 – February 2025 CC2674P10
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I_radio | Radio receive current, 2.44GHz (BLE) | 2440MHz | 6.4 | mA | ||
| I_radio | Radio transmit current 2.4GHz PA (BLE) | 0dBm output power setting 2440MHz | 6.9 | mA | ||
| +5dBm output power setting 2440MHz | 9.4 | mA | ||||
| I_radio | Radio transmit current High-power PA(1) | +20dBm output power setting 2440MHz. VDDS = 3.3V | 102 | mA | ||
| I_radio | Radio transmit current High-power PA, 10dBm configuration(2) | +10dBm output power setting 2440MHz VDDR = 1.67 V | 25 | mA | ||