SWRS269B June 2023 – February 2025 CC2674P10
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| General Parameters | |||||
| Receiver sensitivity | Coherent mode PER = 1% | –105 | dBm | ||
| Receiver saturation | PER = 1% | > -10 | dBm | ||
| Adjacent channel rejection | Wanted signal at –82dBm, modulated interferer at ±5MHz, PER = 1% | 36 | dB | ||
| Alternate channel rejection | Wanted signal at –82dBm, modulated interferer at ±10MHz, PER = 1% | 55 | dB | ||
| Channel rejection, ±15MHz or more | Wanted signal at –82dBm, undesired signal is IEEE 802.15.4 modulated channel, stepped through all channels 2405 to 2480MHz, PER = 1% | 59 | dB | ||
| Blocking and desensitization, 5MHz from upper band edge | Wanted signal at 3dB above the sensitivity level, CW jammer, PER = 1% | 57 | dB | ||
| Blocking and desensitization, 10MHz from upper band edge | Wanted signal at 3dB above the sensitivity level, CW jammer, PER = 1% | 62 | dB | ||
| Blocking and desensitization, 20MHz from upper band edge | Wanted signal at 3dB above the sensitivity level, CW jammer, PER = 1% | 62 | dB | ||
| Blocking and desensitization, 50MHz from upper band edge | Wanted signal at 3dB above the sensitivity level, CW jammer, PER = 1% | 65 | dB | ||
| Blocking and desensitization, –5MHzfrom lower band edge | Wanted signal at 3dB above the sensitivity level, CW jammer, PER = 1% | 60 | dB | ||
| Blocking and desensitization, –10MHz from lower band edge | Wanted signal at 3dB above the sensitivity level, CW jammer, PER = 1% | 60 | dB | ||
| Blocking and desensitization, –20MHz from lower band edge | Wanted signal at 3dB above the sensitivity level, CW jammer, PER = 1% | 60 | dB | ||
| Blocking and desensitization, –50MHz from lower band edge | Wanted signal at 3dB above the sensitivity level, CW jammer, PER = 1% | 62 | dB | ||
| Spurious emissions, 30MHz to 1000MHz | Measurement in a 50Ω single-ended load | –66 | dBm | ||
| Spurious emissions, 1GHz to 12.75GHz | Measurement in a 50Ω single-ended load | –53 | dBm | ||
| Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > 100 | ppm | ||
| Symbol rate error tolerance | Difference between incoming symbol rate and the internally generated symbol rate | > 800 | ppm | ||
| RSSI dynamic range | 95 | dB | |||
| RSSI accuracy | ±4 | dB | |||