SWRS269B June   2023  – February 2025 CC2674P10

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Functional Block Diagram
  6. 5 Device Comparison
  7. 6 Pin Configuration and Functions
    1. 6.1 Pin Diagram—RGZ Package (Top View)
    2. 6.2 Signal Descriptions—RGZ Package
    3. 6.3 Connections for Unused Pins and Modules—RGZ Package
    4. 6.4 Pin Diagram—RSK Package (Top View)
    5. 6.5 Signal Descriptions—RSK Package
    6. 6.6 Connection of Unused Pins and Module—RSK Package
  8. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  3VModules
    5. 7.5  Power Consumption—Power Modes
    6. 7.6  Power Consumption—Radio Modes
    7. 7.7  Nonvolatile (Flash) Memory Characteristics
    8. 7.8  Thermal Resistance Characteristics
    9. 7.9  RF Frequency Bands
    10. 7.10 Bluetooth Low Energy—Receive (RX)
    11. 7.11 Bluetooth Low Energy—Transmit (TX)
    12. 7.12 Zigbee and Thread - IEEE 802.15.4-2006 2.4GHz (OQPSK DSSS1:8, 250kbps)—RX
    13. 7.13 Zigbee and Thread - IEEE 802.15.4–2006 2.4GHz (OQPSK DSSS1:8, 250kbps)—TX
    14. 7.14 Timing and Switching Characteristics
      1. 7.14.1 Reset Timing
      2. 7.14.2 Wakeup Timing
      3. 7.14.3 Clock Specifications
        1. 7.14.3.1 48MHz Clock Input (TCXO)
        2. 7.14.3.2 48MHz Crystal Oscillator (XOSC_HF)
        3. 7.14.3.3 48MHzRC Oscillator (RCOSC_HF)
        4. 7.14.3.4 2MHz RC Oscillator (RCOSC_MF)
        5. 7.14.3.5 32.768 kHz Crystal Oscillator (XOSC_LF)
        6. 7.14.3.6 32kHz RC Oscillator (RCOSC_LF)
      4. 7.14.4 Serial Peripheral Interface (SPI) Characteristics
        1. 7.14.4.1 SPI Characteristics
        2. 7.14.4.2 SPI Master Mode
        3. 7.14.4.3 SPI Master Mode Timing Diagrams
        4. 7.14.4.4 SPI Slave Mode
        5. 7.14.4.5 SPI Slave Mode Timing Diagrams
      5. 7.14.5 UART
        1. 7.14.5.1 UART Characteristics
    15. 7.15 Peripheral Characteristics
      1. 7.15.1 ADC
        1. 7.15.1.1 Analog-to-Digital Converter (ADC) Characteristics
      2. 7.15.2 DAC
        1. 7.15.2.1 Digital-to-Analog Converter (DAC) Characteristics
      3. 7.15.3 Temperature and Battery Monitor
        1. 7.15.3.1 Temperature Sensor
        2. 7.15.3.2 Battery Monitor
      4. 7.15.4 Comparators
        1. 7.15.4.1 Low-Power Clocked Comparator
        2. 7.15.4.2 Continuous Time Comparator
      5. 7.15.5 Current Source
        1. 7.15.5.1 Programmable Current Source
      6. 7.15.6 GPIO
        1. 7.15.6.1 GPIO DC Characteristics
    16. 7.16 Typical Characteristics
      1. 7.16.1 MCU Current
      2. 7.16.2 RX Current
      3. 7.16.3 TX Current
      4. 7.16.4 RX Performance
      5. 7.16.5 TX Performance
      6. 7.16.6 ADC Performance
  9. 8 Detailed Description
    1. 8.1  Overview
    2. 8.2  System CPU
    3. 8.3  Radio (RF Core)
      1. 8.3.1 Bluetooth 5.3 Low Energy
      2. 8.3.2 802.15.4 Thread, Zigbee, and 6LoWPAN
    4. 8.4  Memory
    5. 8.5  Sensor Controller
    6. 8.6  Cryptography
    7. 8.7  Timers
    8. 8.8  Serial Peripherals and I/O
    9. 8.9  Battery and Temperature Monitor
    10. 8.10 µDMA
    11. 8.11 Debug
    12. 8.12 Power Management
    13. 8.13 Clock Systems
    14. 8.14 Network Processor
  10. 9 Application, Implementation, and Layout
    1. 9.1 Reference Designs
    2. 9.2 Junction Temperature Calculation
  11. 10Device and Documentation Support
    1. 10.1 Device Nomenclature
    2. 10.2 Tools and Software
      1. 10.2.1 SimpleLink™ Microcontroller Platform
    3. 10.3 Documentation Support
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Packaging Information

Analog-to-Digital Converter (ADC) Characteristics

Tc = 25°C, VDDS = 3.0V and voltage scaling enabled, unless otherwise noted.(1)
Performance numbers require use of offset and gain adjustements in software by TI-provided ADC drivers.
 
PARAMETERTEST CONDITIONSMINTYPMAXUNIT
Input voltage range0VDDSV
Resolution12Bits
Sample Rate200ksps
OffsetInternal 4.3V equivalent reference(2)–0.24LSB
Gain errorInternal 4.3V equivalent reference(2)7.14LSB
DNL(3)Differential nonlinearity>–1LSB
INLIntegral nonlinearity±4LSB
ENOBEffective number of bitsInternal 4.3V equivalent reference(2), 200 kSamples/s,
9.6kHz input tone
9.8Bits
Internal 4.3V equivalent reference(2), 200 kSamples/s,
9.6kHz input tone, DC/DC enabled
9.8
VDDS as reference, 200 kSamples/s, 9.6kHz input tone10.1
Internal reference, voltage scaling disabled,
32 samples average, 200 kSamples/s, 300Hz input tone
11.1
Internal reference, voltage scaling disabled,
14-bit mode, 200 kSamples/s, 300Hz input tone (4)
11.3
Internal reference, voltage scaling disabled,
15-bit mode, 200 kSamples/s, 300Hz input tone (4)
11.6
THDTotal harmonic distortionInternal 4.3V equivalent reference(2), 200 kSamples/s,
9.6kHz input tone
–65dB
VDDS as reference, 200 kSamples/s, 9.6kHz input tone–70
Internal reference, voltage scaling disabled,
32 samples average, 200 kSamples/s, 300Hz input tone
–72
SINAD,
SNDR
Signal-to-noise
and
distortion ratio
Internal 4.3V equivalent reference(2), 200 kSamples/s,
9.6kHz input tone
60dB
VDDS as reference, 200 kSamples/s, 9.6kHz input tone63
Internal reference, voltage scaling disabled,
32 samples average, 200 kSamples/s, 300Hz input tone
68
SFDRSpurious-free dynamic rangeInternal 4.3V equivalent reference(2), 200 kSamples/s,
9.6kHz input tone
70dB
VDDS as reference, 200 kSamples/s, 9.6kHz input tone73
Internal reference, voltage scaling disabled,
32 samples average, 200 kSamples/s, 300Hz input tone
75
Conversion timeSerial conversion, time-to-output, 24MHz clock50Clock Cycles
Current consumptionInternal 4.3V equivalent reference(2)0.42mA
Current consumptionVDDS as reference0.6mA
Reference voltageEquivalent fixed internal reference (input voltage scaling enabled). For best accuracy, the ADC conversion should be initiated through the TI-RTOS API in order to include the gain/offset compensation factors stored in FCFG14.3(2)(5)V
Reference voltageFixed internal reference (input voltage scaling disabled). For best accuracy, the ADC conversion should be initiated through the TI-RTOS API in order to include the gain/offset compensation factors stored in FCFG1. This value is derived from the scaled value (4.3V) as follows:
Vref = 4.3V × 1408 / 4095
1.48V
Reference voltageVDDS as reference, input voltage scaling enabledVDDSV
Reference voltageVDDS as reference, input voltage scaling disabledVDDS / 2.82(5)V
Input impedance200 kSamples/s, voltage scaling enabled. Capacitive input, Input impedance depends on sampling frequency and sampling time>1MΩ
Using IEEE Std 1241-2010 for terminology and test methods.
Input signal scaled down internally before conversion, as if voltage range was 0 to 4.3V.
No missing codes.
ADC_output = Σ(4n samples ) >> n, n = desired extra bits.
Applied voltage must be within Absolute Maximum Ratings at all times.