SWRS269B June 2023 – February 2025 CC2674P10
PRODUCTION DATA
| PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tCS.LEAD | CS lead-time, CS active to clock | 1 | SCLK | |||
| tCS.LAG | CS lag time, Last clock to CS inactive | 1 | SCLK | |||
| tCS.ACC | CS access time, CS active to MISO data out | VDDS = 3.3V | 56 | ns | ||
| tCS.ACC | CS access time, CS active to MISO data out | VDDS = 1.8V | 70 | ns | ||
| tCS.DIS | CS disable time, CS inactive to MISO high inpedance | VDDS = 3.3V | 56 | ns | ||
| tCS.DIS | CS disable time, CS inactive to MISO high inpedance | VDDS = 1.8V | 70 | ns | ||
| tSU.SI | MOSI input data setup time | 30 | ns | |||
| tHD.SI | MOSI input data hold time | 0 | ns | |||
| tVALID.SO | MISO output data valid time(1) | SCLK edge to MISO valid,CL = 20pF, 3.3V (4) | 50 | ns | ||
| tVALID.SO | MISO output data valid time(1) | SCLK edge to MISO valid,CL = 20pF, 1.8V (4) | 65 | ns | ||
| tHD.SO | MISO output data hold time(2) | CL = 20pF | 0 | ns | ||