SWRS325A December 2024 – December 2025 AWRL6844
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | BGA PIN |
|---|---|---|---|
| GPIO_0 | IO | General Purpose Input/Output | A15, U12 |
| GPIO_1 | IO | General Purpose Input/Output | B15, R11 |
| GPIO_2 | IO | General Purpose Input/Output | F16, P16 |
| GPIO_3 | IO | General Purpose Input/Output | R10, R16 |
| GPIO_4 | IO | General Purpose Input/Output | N15, N16 |
| GPIO_5 | IO | General Purpose Input/Output | N17, U16 |
| GPIO_6 | IO | General Purpose Input/Output | U13, U15 |
| GPIO_7 | IO | General Purpose Input/Output | C16, T11 |