SWRS325A December 2024 – December 2025 AWRL6844
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | BGA PIN |
|---|---|---|---|
| HOST_CLK_req | O | Host clock request output. This signal provides an indication to external MCU/host to provide a clock through the CLKP pin. This signal is used in external clock mode. Please refer to Input Clocks and Oscillators for more details. | C16 |
| nERROR_OUT | O | nERROR output signal. Open drain fail safe output signal. This is used to indicate some severe criticality fault has happened. Recovery would be through reset. | N15, P16 |
| PRCM_PMIC_DeepSleep | O | Deep sleep indication output. This signal provides an indication of device's deepsleep state. | P16, T11 |
| SYNC_in | I | Sync input. This is used for synchronized frame triggering. For more details, refer to the Synchronized Frame Triggering | B11, N15, P16, R10, U16 |
| sys_reset_out | O | System reset indication output. This is used for indicating when SOC undergoes a reset. | F16, R11, R16, T15 |
| WU_reqin | I | Wakeup Request input. This is used as wakeup source for exiting from deep sleep. | B12, N15, R16, T10, U15 |