SWRS325A December 2024 – December 2025 AWRL6844
PRODUCTION DATA
Table 7-2 describes the power rails from an external power supply block to the device via 1.8V I/O topology.
| SUPPLY | DEVICE BLOCKS POWERED FROM THE SUPPLY | RELEVANT IOs IN THE DEVICE |
|---|---|---|
| 1.8 V | Synthesizer and APLL VCOs, crystal oscillator, IF Amplifier stages, ADC, LVDS | Input: VIOIN, VIN_18PM, VDDA_18VCO,
VIOIN_18CLK, VDDA_18BB, VIOIN_18, VIOIN_18LVDS LDO Output: VOUT_14SYNTH, VOUT_14APLL |
| 1.2 V | Core Digital and SRAMs, RF, VNWA | Input: VDD, VDD_SRAM, VNWA, VDDA_12RF LDO Output: VDDA_10RF |