SWRS326A December 2024 – December 2025 IWRL6844
PRODUCTION DATA
Table 7-7 and Table 7-8 lists the typical power consumption in different power topologies for each power save modes for a nominal device at 25C ambient temperature and nominal voltage conditions with all the I/Os parked properly.
Table 7-9 and Table 7-10 lists the typical use case power consumption in different power topologies for a nominal device at 25C ambient temperature and nominal voltage conditions with all the I/Os parked properly.
| Power Mode | Power Consumption (mW) | ||
|---|---|---|---|
| Active (1Tx , 4Rx) | Average frequency = 60GHz, Tx backoff = 0dB, RX gain = 40dB, ADC Sampling rate: 25Msps, DSP is power gated, HWA and R5F are configured according to SDK Out-of-Box demo. | 1145 | |
| Processing | LPDS is disabled, HWA at 200MHz running FFT similar to OOB , 32 chirps and 256 samples per chirp, R5F is processing the data at 200MHz (100% activity), DSP is Powered off | 335 | |
| Idle | R5F running on 40Mhz (XTAL) in Wait For Interrupt , FECSS and DSS (DSP + HWA) are powered off | 28 | |
| Deep sleep | All power domains are OFF except 32kHz time maintenance, Memory retained = 896KB | 4.04 | |
| Power Mode | Power Consumption (mW) | ||
|---|---|---|---|
| Active (1Tx , 4Rx) | Average frequency = 60GHz, Tx backoff = 0dB, RX gain = 40dB, ADC Sampling rate: 25Msps, DSP is power gated, HWA and R5F are configured according to SDK Out-of-Box demo. | 1145 | |
| Processing | LPDS is disabled, HWA at 200MHz running FFT similar to OOB , 32 chirps and 256 samples per chirp, R5F is processing the data at 200MHz (100% activity), DSP is Powered off | 335 | |
| Idle | R5F running on 40Mhz (XTAL) in Wait For Interrupt , FECSS and DSS (DSP + HWA) are powered off | 28 | |
| Deep sleep | All power domains are OFF except 32kHz time maintenance, Memory retained = 896KB | 3.91 | |
| Parameter | Condition | Typical (mW) | |
|---|---|---|---|
| Average Power Consumption (1% Duty Cycle) | RF Front End Configuration : Simultaneous 4TX and 4RX Start frequency = 58GHz Ramp End time = 22.7us Chirp Idle Time = 7us Number of chirps per burst = 48 Chirp accumulation = 2 Burst Periodicity = 3122us Number of bursts per frame = 1 Frame period = 200ms HWA and R5F are configured according to SDK Out-of-Box demo. DSP is powered OFF. Device configured to go to deep sleep state during available idle time. |
5Hz Update Rate | 36 |
| Average Power Consumption (0.1% Duty Cycle) | RF Front End Configuration : 1TX, 1RX Start frequency = 58GHz Ramp End time = 22.7us Chirp Idle Time = 7us Number of chirps per burst = 4 Chirp accumulation = 0 Burst Periodicity = 254us Number of bursts per frame = 3 Frame period = 250ms HWA and R5F are configured according to SDK Out-of-Box demo. DSP is powered OFF. Device configured to go to deep sleep state during available idle time. |
4Hz Update Rate | 13 |
| Parameter | Condition | Typical (mW) | |
|---|---|---|---|
| Average Power Consumption (1% Duty Cycle) | RF Front End Configuration : Simultaneous 4TX and 4RX Start frequency = 58GHz Ramp End time = 22.7us Chirp Idle Time = 7us Number of chirps per burst = 48 Chirp accumulation = 2 Burst Periodicity = 3122us Number of bursts per frame = 1 Frame period = 200ms HWA and R5F are configured according to SDK Out-of-Box demo. DSP is powered OFF. Device configured to go to deep sleep state during available idle time. |
5Hz Update Rate | 36 |
| Average Power Consumption (0.1% Duty Cycle) | RF Front End Configuration : 1TX, 1RX Start frequency = 58GHz Ramp End time = 22.7us Chirp Idle Time = 7us Number of chirps per burst = 4 Chirp accumulation = 0 Burst Periodicity = 254us Number of bursts per frame = 3 Frame period = 250ms HWA and R5F are configured according to SDK Out-of-Box demo. DSP is powered OFF. Device configured to go to deep sleep state during available idle time. |
4Hz Update Rate | 13 |