SWRS326A December 2024 – December 2025 IWRL6843 , IWRL6844
PRODUCTION DATA
| NO. | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| 1 | tc(TCK) | Cycle time TCK | 66.66 | ns | ||
| 1a | tw(TCKH) | Pulse duration TCK high (40% of tc) | 20 | ns | ||
| 1b | tw(TCKL) | Pulse duration TCK low(40% of tc) | 20 | ns | ||
| 3 | tsu(TDI-TCK) | Input setup time TDI valid to TCK high | 2.5 | ns | ||
| tsu(TMS-TCK) | Input setup time TMS valid to TCK high | 2.5 | ns | |||
| 4 | th(TCK-TDI) | Input hold time TDI valid from TCK high | 18 | ns | ||
| th(TCK-TMS) | Input hold time TMS valid from TCK high | 18 | ns | |||