SWRS326A December 2024 – December 2025 IWRL6843 , IWRL6844
PRODUCTION DATA
The Application Sub-System includes an ARM Cortex -R5F processor clocked with a maximum operating frequency of 200 MHz. User applications executing on this processor control the overall operation of the device, including radar control through well-defined API messages, radar signal processing (assisted by C66x DSP and radar hardware accelerator), and peripherals for external interfaces.
See the Technical Reference Manual for a complete description and memory map.