SWRS326A December 2024 – December 2025 IWRL6843 , IWRL6844
PRODUCTION DATA
The RF and analog subsystem includes the RF and analog circuitry – namely, the synthesizer, PA, LNA, mixer, IF, and ADC. This subsystem also includes the crystal oscillator and temperature sensors. TXs can be operated simultaneously for beam forming in BPM mode or individually in TDM mode. Similarly, the device allows configuring the number of transmit and receive channels based on application and power requirements. For system power saving, IWRL684x device provides duty cycling options to put RF and analog subsystems into low power mode configuration.