SWRS326A December 2024 – December 2025 IWRL6843 , IWRL6844
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | BGA PIN |
|---|---|---|---|
| VDD | PWR | 1.2V Core supply | E13, E14, F10, F11, F12, F13, F14, F9, G10, G11, G12, G13, G14, G9, H10, H11, H12, H13, H14, H9, T5, U5 |
| VDDA_10RF | PWR | 1.0V internal LDO output. | D5, D6, D7, K5 |
| VDDA_12RF | PWR | 1.2V RF Supply | D10, D8, D9 |
| VDDA_18BB | PWR | 1.8V analog supply | R1, R2 |
| VDDA_18VCO | PWR | 1.8V analog supply | G3 |
| VDD_SRAM | PWR | 1.2V SRAM supply | T9, U9 |
| VIN_18PM | PWR | 1.8V core supply | M4 |
| VIOIN | PWR | 1.8V / 3.3V IO supply | D17, T17, U6 |
| VIOIN_18 | PWR | 1.8V IO supply | F17, R17, U8 |
| VIOIN_18CLK | PWR | 1.8V analog supply | D3 |
| VIOIN_18LVDS | PWR | 1.8V supply for LVDS port | K16 |
| VNWA | PWR | 1.2V VNWA supply. Always connected to SRAM supply | T6 |
| VOUT_14APLL | PWR | 1.4V internal LDO output | H7 |
| VOUT_14SYNTH | PWR | 1.4V internal LDO output | F3 |
| VPP | PWR | Voltage supply for fuse chain | R4 |
| VSS | GND | Ground | A17, B16, D16, E10, E11, E12, E16, J10, J11, J12, J13, J14, J16, J9, K10, K11, K12, K13, K14, K7, K8, K9, L10, L11, L12, L13, L14, L7, L8, L9, M10, M11, M12, M13, M14, M7, M8, M9, N10, N11, N12, N13, N14, N7, N8, N9, T16, T7, T8, U17 |
| VSSA | GND | Ground | A1, A10, A2, A4, A6, A8, B10, B2, B3, B4, B5, B6, B7, B8, B9, C1, C2, D2, E1, E2, E7, E8, E9, F1, F2, F8, G2, G7, G8, H1, H2, H8, J2, J7, J8, K1, K2, K6, L2, L5, L6, M1, M2, M5, M6, N2, N5, N6, P1, P2, T1, T2, U1 |