SWRS326A December 2024 – December 2025 IWRL6844
PRODUCTION DATA
The IWRL684x receive subsystem consists of four parallel channels. A single receive channel consists of an LNA, mixer, IF filtering, ADC conversion, and decimation. All four receive channels can either operate simultaneously or can be powered down individually based on system power needs and application design. The IWRL684x device supports a real baseband architecture, which uses real mixer, single IF and ADC chains to provide output for each receiver channel. The device is targeted for fast chirp systems. The band-pass IF chain has configurable lower cutoff frequencies above 175kHz and can support bandwidths up to 10MHz.
Figure 8-4 describes the receive subsystem.
Figure 8-4 Receive Subsystem (Per Channel)