SWRS326A December 2024 – December 2025 IWRL6844
PRODUCTION DATA
Ball name: VDDA_10RF
| Min | Typ | Max | Unit | ||
|---|---|---|---|---|---|
| Recommended value(s) of C | C1 | 22.0(1) | uF | ||
| C2 | 10.0(2) | uF | |||
| Allowed parasitic inductance | Ball to 1st Capacitor lead (LT1) + Along 1st Capacitor (ESL1 + LT2) | 1.1 | 2.3 | nH | |
| Ball to 1st Capacitor lead (LT1) + Along the 2nd Capacitor (ESL2 + LT2) | 1.1 | 2.3 | |||
| From D5, D6, D7 BGA balls to K5 BGA ball | 0.1 | ||||
| Allowed parasitic resistance | Ball to 1st Capacitor lead (RT1) + Along 1st Capacitor (ESR1 + RT2) | 4.5 | 8.5 | mOhm | |
| Ball to 1st Capacitor lead (RT1) +Along the 2nd Capacitor (ESR2 + RT2) | 4.5 | 8.5 | |||
| From D5, D6, D7 BGA balls to K5 BGA ball | 50 | ||||
Place two decoupling capacitors as close as possible to the VDDA_10RF BGA balls and position them adjacent to each other to minimize parasitics between two capcitor leads (RTC2C & LTC2C). The recommended decoupling capacitor placement relative to the BGA balls and to each other is illustrated in the Figure 7-6. Refer to Altium IWRL6844 EVM Design Files for more details.

Connect D5, D6 and D7 VDDA10_RFR BGA balls to K5 VDDA10_RF BGA ball using a wider copper plane. An example of the recommended layout illustrated in the Figure 7-7. Refer to Altium IWRL6844 EVM Design Files for more details.