SWRS326A December 2024 – December 2025 IWRL6844
PRODUCTION DATA
The IWRL684x device is a complete SOC which includes mmWave front end, customer programmable MCU, C66x DSP for advanced signal processing and analog baseband signal chain with four transmitters(3 transmitters for IWRL6843) and four receivers. This device is applicable as a radar-on-a-chip in use-cases with provision for memory, processing capacity, and application code size.