SWRS326A December 2024 – December 2025 IWRL6843 , IWRL6844
PRODUCTION DATA
Table 7-1 describes the power rails from an external power supply block to the device via 3.3V I/O topology.
| SUPPLY | DEVICE BLOCKS POWERED FROM THE SUPPLY | RELEVANT IOs IN THE DEVICE |
|---|---|---|
| 3.3V | Digital I/Os | Input: VIOIN |
| 1.8V | Synthesizer and APLL VCOs, crystal oscillator, IF Amplifier stages, ADC, LVDS | Input: VDDA_18VCO, VIOIN_18CLK, VDDA_18BB,
VIOIN_18, VIN_18PM,VIOIN_18LVDS LDO Output: VOUT_14SYNTH, VOUT_14APLL |
| 1.2V | Core Digital and SRAMs, RF, VNWA | Input: VDD, VNWA, VDD_SRAM, VDDA_12RF LDO Output: VDDA_10RF |