SWRS349A June 2026 – July 2026 CC2340R5MODA
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | SIGNAL DIRECTION | DESCRIPTION | MHA PIN |
|---|---|---|---|---|
| T0C0 | I/O | I/O | Capture or compare 0 from timer 0 | 21 |
| T0C1 | I/O | I/O | Capture or compare 1 from timer 0 | 15 |
| T0C2 | I/O | I/O | Capture or compare 2 from timer 0 | 13, 19 |
| T1C0 | I/O | I/O | Capture or compare 0 from timer 1 | 11, 17 |
| T1C1 | I/O | I/O | Capture or compare 1 from timer 1 | 18 |
| T1C2 | I/O | I/O | Capture or compare 2 from timer 1 | 12, 20, 9 |
| T3C0 (1) | I/O | I/O | Capture or compare 0 from timer 3 | 11, 16 |
| T3C1 | I/O | I/O | Capture or compare 1 from timer 3 | 12 |