The following reference designs should be
followed closely when implementing designs using the CC2340R5MODA
devices.
Special attention must be paid
to RF component placement, decoupling capacitors, and DCDC regulator components, as well as
ground connections for all of these.
LP-EM-CC2340R5MODA
The CC2340R5MODA LaunchPad Design Files contain detailed schematics and layouts to
build application-specific boards using the CC2340R devices in the WCSP YBG
package.
Sub-1GHz and 2.4GHz Antenna Kit for LaunchPad™ Development Kit and
SensorTag
The antenna kit allows real-life testing to identify the optimal antenna for your
application. The antenna kit includes 16 antennas for frequencies from 169MHz to 2.4GHz,
including:
- PCB antennas
- Helical antennas
- Chip antennas
- Dual-band antennas for 868MHz and 915MHz combined with 2.4GHz
The antenna kit includes a JSC cable to connect to the Wireless MCU LaunchPad
Development Kits and SensorTags.