SWRS359 September 2026 CC1402P
ADVANCE INFORMATION
The SimpleLink™ CC1402P is a high-performance Sub-1GHz wireless transceiver supporting SUN FSK based on IEEE 802.15.4 as well as a wide variety of proprietary physical layers. The flexible software-defined radio architecture enables easy integration into legacy wireless systems. CC1402P is targeting Wi-SUN, 6LoWPAN and proprietary systems. The highlighted features of this device include:
Dedicated software-defined radio controller providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards
Flexible GPIO manager enabling support for control of external Front-End Modules (FEMs)
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE (NOM) |
|---|---|---|
| CC1402PT1RKP | RKP (VQFN40) | 5.0mm × 5.0mm |
XCC1402PT1RKP | RKP (VQFN40) | 5.0mm × 5.0mm |
CC1402P Block Diagram