SWRS359 September   2026 CC1402P

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Power Consumption (Power Modes)
    5. 6.5  Power Consumption (Radio Modes)
    6. 6.6  RF Frequency Bands
    7. 6.7  Reset Timing
    8. 6.8  Temperature Sensor
    9. 6.9  Battery Monitor
    10. 6.10 GPIO DC Characteristics
    11. 6.11 SPI Characteristics
    12. 6.12 DC/DC
    13. 6.13 48MHz Crystal Oscillator (HFXT)
    14. 6.14 48MHz Clock Input (TCXO)
    15. 6.15 32kHz RC Oscillator (LFOSC)
    16. 6.16 782MHz - 957MHz Receive (RX)
    17. 6.17 782 MHz - 957 MHz Transmit (TX)
    18. 6.18 RF PLL Phase Noise and Spurious
  8. 7 Detailed Description
    1. 7.1 Radio (RF Core)
    2. 7.2 Memory
    3. 7.3 Battery and Temperature Monitor
    4. 7.4 Proprietary Radio Form
    5. 7.5 Power Management
  9. 8 Application, Implementation, and Layout
    1. 8.1 Reference Designs
      1. 8.1.1 Highest Performance
      2. 8.1.2 Balanced Performance
      3. 8.1.3 Lowest external Bill of Material (eBOM)
      4. 8.1.4 Long Range low external Bill of Material
      5. 8.1.5 Antenna Kit for LaunchPad
  10. 9 Device and Documentation Support
    1. 9.1 Device Nomenclature
    2. 9.2 Tools and Software
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Documentation Support
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Export Control Notice
    8. 9.8 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Packaging Information

Proprietary Radio Form

The CC1402P radio supports a wide range of modulation formats, using a set of hardware accelerators with combined modem firmware that covers a wide array of standards and proprietary modulation formats.

Feature Support gives a simplified overview of features of the various radio formats available in ROM. Other radio formats may be available in the form of radio firmware patches or programs through the Software Development Kit (SDK) and may combine features in a different manner, as well as add other features.

Table 7-1 Feature Support
FEATURE 2/4-(G)FSK

MODEM

(ALL devices)

O-QPSK MODEM

(CC1404P/07P)

OFDM

MODEM

(CC1407P)

SimpleLink™ Long Range (All devices)
Programmable preamble, sync word, and CRC Yes Yes

Fixed

Fixed

Programmable receive bandwidth Yes Yes

No

Yes
Data / Symbol rate(3) ≤ 1000kbps

(2 (G)FSK))

≤ 1200kbps

(4 (G)FSK))

≤ 32.768kbps

(OOK)

≤ 100ksps

12.5kbps

to 2400kbps
≤ 20ksps
Modulation format 2-(G)FSK, 4-(G)FS

K, OOK

O-QPSK

OFDM

2-(G)FSK

Supported standards

SUN FSK, Wi-SUN

SUN O-QPSK

SUN OFDM, Wi-SUN

Dual Sync Word Yes

No

No No
Carrier Sense(1)(2) Yes

Yes

Yes

No
Preamble Detection(2) Yes Yes

No

No
Data Whitening Yes Yes

Yes

Yes
Digital RSSI Yes Yes Yes Yes
CRC filtering Yes Yes Yes Yes
Direct-sequence spread spectrum (DSSS) No No No 1:2
1:4
1:8
Forward error correction (FEC)

Yes

Yes

Yes

Yes
Carrier Sense can be used to implement HW-controlled listen-before-talk (LBT) and Clear Channel Assessment (CCA) for compliance with such requirements in regulatory standards.
Carrier Sense and Preamble Detection can be used to implement sniff modes where the radio is duty-cycled to save power.
Data rates are only indicative. Data rates outside this range may also be supported. For some specific combinations of settings, a smaller range might be supported.