SWRS359 September 2026 CC1402P
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Clock frequency | 48 | MHz | |||
| TCXO clipped sine output, peak-to-peak | TCXO clipped sine output connected to pin X48P through series capacitor | 0.6 | 1.58 | V | |
| TCXO with CMOS output, High input voltage | TCXO with CMOS output directly coupled to pin X48P | VDDR-0.3 | VDDR | V | |
| TCXO with CMOS output, Low input voltage | 0 | 0.3 | V |