SWRU467A February   2017  – June 2018 CC3120

 

  1.   CC3120 SimpleLink™ Wi-Fi® Internet-on-a chip™ Solution SDK Getting Started Guide
    1.     Trademarks
    2. 1 Introduction
    3. 2 Prerequisites
      1. 2.1 Hardware
      2. 2.2 Software Installation
    4. 3 Board Configuration
      1. 3.1 Board Setup For Programming
      2. 3.2 Board Setup With An External MCU
    5. 4 Programming the CC3120 BoosterPack™
    6. 5 Getting Started With the MSP-EXP432P401R LaunchPad™
      1. 5.1 Connecting the CC3120BOOST or BOOSTXL-CC3120MOD Board With the MSP-EXP432P401R Board
      2. 5.2 Terminal Setting
      3. 5.3 SDK Installation
      4. 5.4 Setting Up Code Composer Studio™
        1. 5.4.1 CCS™ Installation
        2. 5.4.2 Post Code Composer Studio™ Installation Setup
        3. 5.4.3 Importing network_terminal Example in Code Composer Studio™
        4. 5.4.4 Compiling and Debugging the Project in Code Composer Studio™
      5. 5.5 Setting Up IAR Embedded Workbench® for ARM
        1. 5.5.1 IAR Installation
        2. 5.5.2 Post IAR Installation Setup
        3. 5.5.3 Importing the network_terminal Example in IAR
        4. 5.5.4 Compiling and Debugging the Project in IAR
    7. 6 Getting Started With SimpleLink™ Studio
      1. 6.1 Visual Studio Installation
      2. 6.2 Importing network_terminal Example in Visual Studio
      3. 6.3 Compiling and Debugging the Project in Visual Studio
  2.   Revision History

Importing network_terminal Example in Visual Studio

The example can be loaded in two ways:

  • Double-click the solution *.sln Launch Visual Studio, located under <SLS install dir>\examples\network_terminal\sl_studio>.
  • Open Visual Studio, select File → Open → Project/Solution. Browse to <SLS install dir>\examples\network_terminal\sl_studio> and choose the *.sln.

The SDK provides the Network Terminal application, a Kernel project based on Windows and the Host Driver project.