SWRU493C July   2024  – January 2025

 

  1.   1
  2.   Trademarks
  3. 1Introduction to the CC256xCQFN-EM Board
    1. 1.1 Key Features
    2. 1.2 QFN EM Board Applications
  4. 2Module Description
  5. 3Module Detailed Description
    1. 3.1 Pin Description
      1. 3.1.1 Board Jumpers
        1. 3.1.1.1 Measuring Current Consumption
      2. 3.1.2 Antenna and U.FL Selector
      3. 3.1.3 RF Connectors
      4. 3.1.4 Debug Header
      5. 3.1.5 COM Connector
    2. 3.2 Clock Inputs
  6. 4Module Dimensions
  7. 5Tools and Software
    1. 5.1 TI's Bluetooth Software Solution
    2. 5.2 Evaluation Platforms
    3. 5.3 Bluetooth Hardware Evaluation Tool
  8. 6Certification
  9. 7Life Support Policy
  10. 8References
  11. 9Revision History

Antenna and U.FL Selector

The board can be configured to route the RF output from the CC256xC to the onboard copper antenna or the onboard U.FL connector. This configuration is done by placing the resistor in either the R29 or R30 position which has negligible resistance of 0 Ω. R30 connects the RF to the U.FL while R29 connects to the copper antenna. The U.FL connector is used for conducted testing of the RF. The HCI Tester Tool can be used to test basic RF functionality on this board.