SWRU493C July 2024 – January 2025
The CC256xC QFN EM board is the development environment for the CC256x family and plugs into TI's MSP432™ LaunchPad™ through the BOOST-CCEMADAPTER board.
This family is based on TI's CC256xC integrated circuit and uses a host controller interface (HCI), a cost-effective and flexible means for implementing a Bluetooth network. The HCI reduces BOM cost by eliminating redundant processing capacity and gives designers the flexibility to work with a controller of their choice, because the Bluetooth stack resides and executes on the host processor of the application. Figure 2-1 highlights various aspects of the CC256xCQFN-EM board.
Figure 2-1 CC2564xCQFN-EM
HighlightsThe CC256xCQFN-EM board is intended for evaluation purposes and works with TI's Hardware Development Kit. For more information, see Section 6.
To help implement this reference design, schematics and layout files are available in the CC256XCQFN-EM Design Files.