SWRU558 June 2020 CC3100 , CC3100MOD , CC3200 , CC3200MOD
This command writes the service pack of the networking subsystem.
| Attribute | File Location |
| Description | Full path indicating the location of the ServicePack file on the local machine |
| Options | Browse button |
| Default | N/A |
| Dependencies | None |
| Attribute | Service Pack Version |
| Description | Type of device the Service Pack is used for |
| Options | UCF_FLASH (pre-production devices), UCF_ROM (production devices) |
| Default | UCF_ROM |
| Dependencies | None |