SWRU577 July 2021 CC3100 , CC3200
Table 4-17 lists the Version Information response.
| Description | |
|---|---|
| Brief | This message is sent as a response to the Get Version Info command. |
| Opcode | N/A |
| Direction | Target to host |
| Response | Ack |
| Format | [USHORT] Length (exclude checksum) [BYTE] Checksum (exclude length) [4 BYTES] Bootloader version (x.x.x.x) [4 BYTES] NWP Version [4 BYTES] MAC Version [4 BYTES] PHY Version [4 BYTES] Chip type [4 BYTES] Reserved [4 BYTES] Reserved |
| Comments | — |