SWRU577 July   2021 CC3100 , CC3200

 

  1.   Trademarks
  2. 1Introduction
  3. 2Embedded Programming Schemes
  4. 3Setup
  5. 4Bootloader Protocol
    1. 4.1 Overview
    2. 4.2 General Message Format
    3. 4.3 Commands
      1. 4.3.1 Get Status
      2. 4.3.2 Get Storage List
      3. 4.3.3 Raw Storage Write
      4. 4.3.4 Get Version Info
      5. 4.3.5 Raw Storage Erase
      6. 4.3.6 Get Storage Info
      7. 4.3.7 Execute From RAM
      8. 4.3.8 Switch UART to APPS MCU
      9. 4.3.9 FS Programming
    4. 4.4 Responses
      1. 4.4.1 Ack
      2. 4.4.2 Nack
      3. 4.4.3 Last Status
      4. 4.4.4 Storage List
      5. 4.4.5 Storage Info
      6. 4.4.6 Version Info
  6. 5Embedded Programming Procedure
    1. 5.1 Overview
    2. 5.2 High-Level Flow Diagram
    3. 5.3 Image Programming in Detail
      1. 5.3.1 Step 1: Target Connection
      2. 5.3.2 Step 2: Target Detection
      3. 5.3.3 Step 3: MUX UART to the Network Processor
      4. 5.3.4 Step 4: Get SRAM Storage Info
      5. 5.3.5 Step 9: Raw Storage Erase – SFLASH
      6. 5.3.6 Step 10: Raw Storage Write – SFLASH
      7. 5.3.7 Step 11: FS Programming
      8. 5.3.8 Step 12: Device Reset

Storage List

Table 4-15 lists the Storage List response.

Table 4-15 Storage List
Description
Brief This message is sent as a response to the Get Storage List command.
Opcode N/A
Direction Target to host
Response None
Format [BYTE] Storage list bitmap:
  • FLASH_DEV_BIT (0x02)
  • SFLASH_DEV_BIT (0x04)
  • SRAM_DEV_BIT (0x80)
Comments —