SWRU577 July   2021 CC3100 , CC3200

 

  1.   Trademarks
  2. 1Introduction
  3. 2Embedded Programming Schemes
  4. 3Setup
  5. 4Bootloader Protocol
    1. 4.1 Overview
    2. 4.2 General Message Format
    3. 4.3 Commands
      1. 4.3.1 Get Status
      2. 4.3.2 Get Storage List
      3. 4.3.3 Raw Storage Write
      4. 4.3.4 Get Version Info
      5. 4.3.5 Raw Storage Erase
      6. 4.3.6 Get Storage Info
      7. 4.3.7 Execute From RAM
      8. 4.3.8 Switch UART to APPS MCU
      9. 4.3.9 FS Programming
    4. 4.4 Responses
      1. 4.4.1 Ack
      2. 4.4.2 Nack
      3. 4.4.3 Last Status
      4. 4.4.4 Storage List
      5. 4.4.5 Storage Info
      6. 4.4.6 Version Info
  6. 5Embedded Programming Procedure
    1. 5.1 Overview
    2. 5.2 High-Level Flow Diagram
    3. 5.3 Image Programming in Detail
      1. 5.3.1 Step 1: Target Connection
      2. 5.3.2 Step 2: Target Detection
      3. 5.3.3 Step 3: MUX UART to the Network Processor
      4. 5.3.4 Step 4: Get SRAM Storage Info
      5. 5.3.5 Step 9: Raw Storage Erase – SFLASH
      6. 5.3.6 Step 10: Raw Storage Write – SFLASH
      7. 5.3.7 Step 11: FS Programming
      8. 5.3.8 Step 12: Device Reset

Embedded Programming Schemes

Several schemes can leverage full image programming over the UART, as follows.

  • Embedded programming in production line – there are setups on the production line that do not include the PC. Instead, programmable devices such as the MCU, DSP, or FPGA are used.
  • Main external processor (other than the CC3200 MCU) – in many cases, CC3100 and CC3200 devices are just another component in the device enabling network communication. Such devices have main processors that usually control and schedule everything in the system. These cores must have the ability to upgrade and program CC3100 or CC3200 peripherals.