SWRU577 July 2021 CC3100 , CC3200
Table 4-9 lists the Execute from RAM command.
| Description | |
|---|---|
| Brief | This command is used to execute a preloaded program in the SRAM. |
| Opcode | 0x32 |
| Direction | Host to target |
| Response | Ack followed by another Ack |
| Format | [USHORT] Length (exclude checksum) [BYTE] Checksum (exclude length) [BYTE] Opcode |
| Comments | First Ack indicates a complete command and the second Ack indicates that initialization has completed. |