SWRU647 September   2026

 

  1.   1
  2.   Description
  3.   Features
  4. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Key Features
    3. 1.3 Kit Contents
    4. 1.4 Specification
    5. 1.5 Device Information
  5. 2Hardware
    1. 2.1  AWRL6888EVM Antenna
      1. 2.1.1 PCB Material
        1. 2.1.1.1 Transmitter and Receiver Virtual Array
    2. 2.2  EVM Mux Block Diagram
    3. 2.3  Switch Settings
    4. 2.4  Push Button Switches
    5. 2.5  LEDs
    6. 2.6  DC Input Jack
    7. 2.7  USB Connector
    8. 2.8  DCA1000 HD Connector
    9. 2.9  BoosterPack Connector for LaunchPad Connectivity
    10. 2.10 CAN-FD_A Connector
    11. 2.11 CAN-FD_B Connector
    12. 2.12 LIN-PHY Connector
    13. 2.13 I2C Connections
      1. 2.13.1 EEPROM
    14. 2.14 XDS110 Interface
    15. 2.15 FTDI Interface
    16. 2.16 DCA1000EVM Mode
    17. 2.17 PCB Storage and Handling Recommendations
      1. 2.17.1 PCB Storage and Handling Recommendations
      2. 2.17.2 Higher Power Demanding Applications
  6. 3Software, Development Tools, and Example Code
  7. 4Hardware Design Files
    1. 4.1 Schematics, PCB Layout and Bill of Materials (BOM)
    2. 4.2 EVM Design Database
    3. 4.3 Hardware Design Checklist
  8. 5Additional Information
    1. 5.1 Trademarks
  9. 6References
    1. 6.1 TI E2E Community

CAN-FD_A Connector

The J3 connector shown in Figure 2-20 provides the CAN_L and CAN_H signals from the onboard CAN-FD transceiver (TCAN1044AVDDFRQ1). These signals are wired to the CAN bus after muxing with the UART-A signals; one of the two paths must be selected. CAN signal paths get connected to PHY by changing the switch S1.4 to off position. CAN standby input can be controlled by toggling S4.1 switch.

AWRL6888EVM CAN-FD A Connector Figure 2-20 CAN-FD A Connector
AWRL6888EVM Analog Mux for the CAN PHY
                    SwitchFigure 2-21 Analog Mux for the CAN PHY Switch
AWRL6888EVM CAN-FD PHY Used in the
                    EVM Figure 2-22 CAN-FD PHY Used in the EVM