SWRU647 September 2026
Table 2-5 contains list of Push Button Switches on the AWRL6888EVM. The User switches are connected to GPIO and can be used for quick integration of a simple interface.
| Switch Reference Designators | Usage | Comments | Image |
|---|---|---|---|
| S2 | Reset Switch | This Switch can be used to reset the AWRL6888 device | ![]() |
| S3 | User Switch 1 | When pushed, GPIO_2 logic is pulled high | ![]() |
| S6 | User Switch 2 | When pushed, GPIO_6 logic is pulled high | ![]() |