SWRU647 September 2026
The CAN connector provides access to the CAN_FD_B interface (CAN_L and CAN_H signals) from the onboard CAN-FD transceiver. These signals can be directly wired to the CAN bus.
The J8 connector shown in Figure 2-23 provides the CAN_L and CAN_H signals from the onboard CAN-FD transceiver (TCAN3403DRQ1). CAN standby input can be controlled by toggling S1.1 switch

Figure 2-24 CAN-FD PHY Used in the EVM