SWRU647 September   2026

 

  1.   1
  2.   Description
  3.   Features
  4. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Key Features
    3. 1.3 Kit Contents
    4. 1.4 Specification
    5. 1.5 Device Information
  5. 2Hardware
    1. 2.1  AWRL6888EVM Antenna
      1. 2.1.1 PCB Material
        1. 2.1.1.1 Transmitter and Receiver Virtual Array
    2. 2.2  EVM Mux Block Diagram
    3. 2.3  Switch Settings
    4. 2.4  Push Button Switches
    5. 2.5  LEDs
    6. 2.6  DC Input Jack
    7. 2.7  USB Connector
    8. 2.8  DCA1000 HD Connector
    9. 2.9  BoosterPack Connector for LaunchPad Connectivity
    10. 2.10 CAN-FD_A Connector
    11. 2.11 CAN-FD_B Connector
    12. 2.12 LIN-PHY Connector
    13. 2.13 I2C Connections
      1. 2.13.1 EEPROM
    14. 2.14 XDS110 Interface
    15. 2.15 FTDI Interface
    16. 2.16 DCA1000EVM Mode
    17. 2.17 PCB Storage and Handling Recommendations
      1. 2.17.1 PCB Storage and Handling Recommendations
      2. 2.17.2 Higher Power Demanding Applications
  6. 3Software, Development Tools, and Example Code
  7. 4Hardware Design Files
    1. 4.1 Schematics, PCB Layout and Bill of Materials (BOM)
    2. 4.2 EVM Design Database
    3. 4.3 Hardware Design Checklist
  8. 5Additional Information
    1. 5.1 Trademarks
  9. 6References
    1. 6.1 TI E2E Community

Higher Power Demanding Applications

Most of the EVM can be operated with a single 5V USB cable. For higher power consumption applications where a single 5V USB supply cannot provide the power needed, use an external 5V or 12V power adapter.